Alternate Catalog No. : 54 C 7
Catalog No. : 54C7
Description: 4 OCT/RND CVR 3.5CU 5/8 RSD 1/2 KO
UPC: 785991014198
Octagon Box Cover,3.5 Cubic Inches, 4 Inch Diameter x 5/8 Inch Raised, 1/2 Inch Knockouts, Pre-Galvanized Steel, Flat, For use with Round Boxes
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cover for box/housing for built-in mounting in the wall/ceiling |
|
Application |
For use with round boxes |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Shape |
Round |
|
Color |
Silver |
|
Knockouts |
1 |
|
Cubic Capacity |
3.5 cu in |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |