Alternate Catalog No. : 54 C 6
Catalog No. : 54C6
Description: 4 INOCT BX COVER,STL,FLAT,1/2-KO
UPC: 785991142006
Octagon Box Cover, 4 Inch Diameter, 1/2 Inch Knockouts, Pre-Galvanized Steel, Flat, For use with Octagon Boxes
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cover for box/housing for built-in mounting in the wall/ceiling |
|
Application |
For use with octagon boxes |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Shape |
Octagonal |
|
Color |
Silver |
|
Knockouts |
1 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441302 | N/A | 1352977_2017-05-26 | N/A |
| CSA | 5043 | 441302 | N/A | 1311046_2003-02-24 | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |