text.skipToContent text.skipToNavigation

Catalog No. : 54C312-25R

Description:  4 OCT/RND CVR 2 3/4 RND 1/2 RSD

UPC: 785991060027

Single Gang Octagon Box Cover, 3.0 Cubic Inches, 4 Inch Diameter x 1/2 Inch Raised, Pre-Galvanized Steel, Center Blanked with Tapped Ears on 2-3/4 Inch Centers, For use with Round Boxes, pack of 25, for Retail
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for box/housing for built-in mounting in the wall/ceiling

Application

For use with round boxes

Specifications

Material

Steel

Finish

Pre-galvanized

Shape

Round

Number Of Outlet

1

Color

Silver

Knockouts

0

Cubic Capacity

3 cu in

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

4 Inches

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002655 Cover for box/housing for surface mounting on the wall/ceiling

Diameter

101.6 mm

Shape

Round