Alternate Catalog No. : 54 C 3 1/2
Catalog No. : 54C31/2
Description: 4 INOCTAGON BX COVER,STL,3CU,RAISED
UPC: 785991141702
Single Gang Octagon Box Cover, 3.0 Cubic Inches, 4 Inch Diameter x 1/2 Inch Raised, Pre-Galvanized Steel, Center Blanked with Tapped Ears on 2-3/4 Inch Centers, For use with Round Boxes
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cover for box/housing for built-in mounting in the wall/ceiling |
|
Application |
For use with round boxes |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Shape |
Round |
|
Number Of Outlet |
1 |
|
Color |
Silver |
|
Knockouts |
0 |
|
Cubic Capacity |
3 cu in |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |