text.skipToContent text.skipToNavigation

Alternate Catalog No. : 54 C 3 1

Catalog No. : 54C31

Description:  4 OCT/RND CVR 5.8CU 1RSD 2-3/4 EAR

UPC: 785991141801

Single Gang Octagon Box Cover, 5.8 Cubic Inches, 4 Inch Diameter x 1 Inch Raised, Pre-Galvanized Steel, Center Blanked with Tapped Ears on 2-23/32 Inch Centers, For use with Round Boxes
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for box/housing for built-in mounting in the wall/ceiling

Application

For use with round boxes

Specifications

Material

Steel

Finish

Pre-galvanized

Shape

Round

Number Of Outlet

1

Color

Silver

Knockouts

0

Cubic Capacity

5.8 cu in

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Dimensions

Size

4 Inches

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here