text.skipToContent text.skipToNavigation

Catalog No. : 54970BEUBB

Description:  4/0 LNG 1/2 BLT 90 DEG BTM TIN PLT

UPC: 786210238722

Copper One-Hole Lug, 90 Degree Bend Long Barrel - Bottom Stacking, Blind End, Max 35kV, Wire Size 4/0 AWG, 1/2 Inch Bolt Size, Tin Plated, Die Code 54, Die Color Code Purple
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

4/0 AWG

Number Of Holes

1/2 in

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Purple

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/2

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

90°

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

Other