text.skipToContent text.skipToNavigation

Catalog No. : 54942BEUB08

Description:  No2 90 DEG BND 1H 1/2 BOLT TIN PLT

UPC: 786210059884

Copper One-Hole Lug, 90 Degree Bend Long Barrel, Blind End, Max 35kV, 1/0 AWG, 1/2 Inch Bolt Size, Tin Plated, Die Code 33, Die Color Code Brown
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

1/0 AWG

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Brown

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

90°

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

Other