Catalog No. : 54942BEBT
Description: CU TP BLNKTNGE LUG LONG No2 BRN
UPC: 786210583655
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
2 AWG |
|
Number Of Holes |
0 |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Material |
Copper |
|
Color |
Orange |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Connecting angle |
180° (horizontal) |
|
Slender flange model |
N |
|
Insulated |
N |
|
With sight-hole |
N |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Number of mounting holes |
0 |
|
AWG size |
2 |
Documents/Support Tools
|
Sales Drawing |