Catalog No. : 54918BENTM12
Description: 54918BE NARROW TNG M12 BOLT
UPC: 786209988935
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
500 kcmil |
|
Number Of Holes |
1 |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Material |
Copper |
|
Color |
Brown |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Dimensions
|
Stud Size |
M12 |
|
Connecting angle |
180° (horizontal) |
|
Slender flange model |
Y |
|
Insulated |
N |
|
With sight-hole |
N |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Number of mounting holes |
1 |
|
AWG size |
500 kcmil |