text.skipToContent text.skipToNavigation

Catalog No. : 54913BE06PH

Description:  54913BE 3/8 BOLT PEEP HOLE

UPC: 786210987910

Copper One-Hole Lug, Long Barrel, Peep Hole, Max 35kV, Wire Size 250 kcmil, 3/8 Inch Bolt Hole, Tin Plated, Die Code 62, Die Color Code Yellow
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

250 kcmil

Number Of Holes

1

Insulation

None

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

3/8 in

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

250 kcmil

Documents/Support Tools

Sales Drawing

Click here