text.skipToContent text.skipToNavigation

Catalog No. : 54910BENP

Description:  54910BE NICKEL PLATED

UPC: 786209915696

Copper One-Hole Lug, Long Barrel, Blind End, Max 35kV, Wire Size 2/0 AWG, 3/8 Inch Bolt Size, Nickel Plated, Die Code 45, Die Color Code Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

2/0 AWG

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Black

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

3/8 in

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Nickel-plated

Number of mounting holes

1

AWG size

Other