Catalog No. : 54909BEUFNP
Description: 1/0 LONG 3/8 BH BENT 45 NICKEL PLT
UPC: 786210340609
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
1/0 AWG |
|
Number Of Holes |
1 |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Material |
Copper |
|
Color |
Pink |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Dimensions
|
Stud Size |
3/8 in |
|
Connecting angle |
45° |
|
Slender flange model |
N |
|
Insulated |
N |
|
With sight-hole |
N |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Nominal cross section |
1 in² |
|
AWG size |
Other |
Documents/Support Tools
|
Instruction Sheet |