text.skipToContent text.skipToNavigation

Catalog No. : 54909BE

Description:  CU TP 1HL LUG LONG BRL 1/0 3/8B PNK

UPC: 786210890111

Copper One-Hole Lug, Long Barrel, Blind End, Max 35kV, Wire Size 1/0 AWG, 3/8 Inch Bolt Size, Tin Plated, Die Code 42, Die Color Code Pink
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

1/0 AWG

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Pink

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Dimensions

Stud Size

3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A 1097195_2015-02-20 N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

Other

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here