text.skipToContent text.skipToNavigation

Catalog No. : 54905BEPHBS

Description:  54905BE PEEP HOLE BELLED END

UPC: 786210920566

Copper One-Hole Lug, Long Barrel - Bell Shaped End, Blind End, Max 35kV, Wire Size #6 AWG, 1/4 Inch Bolt Size, Tin Plated, Die Code 24, Die Color Code Blue
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Blue

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Dimensions

Stud Size

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E9809 N/A N/A N/A N/A
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

6