Catalog No. : 54900LR34TP
Description: FIG 6 2 FIG 8 GRD 3/4IN ROD 250-500
UPC: 786210740836
Six to Eight Grounding Connector for 3/4 inch Galvanized Ground Rod, Copper, Figure Eight Tin-Plated. Cable Range 250 kcmil to 500 kcmil.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
Specifications
|
Conductor Material |
Copper |
|
Insulation |
N |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060 |
Dimensions
|
Conductor Size |
250 - 500 kcmil |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441404 | N/A | 1017548_2001-01-30 | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |