Catalog No. : 54895LR58
Description: FIG 6TO8, 5/8IN GRD ROD, 250-500 CB
UPC: 786210179933
EZGround® Figure 6-8 Copper Compression Ground Rod To Grid Connector for Cable Range 250 kcmil - 500 kcmil, Ground Rod 5/8
View More
View Less
For more info visit:
electrification.us.abb.com
- E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.
- Application Tools: TBM14M, 13100A, TBM15I
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
E-Z-Ground®, connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products. |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441404 | N/A | 1017548_2001-01-30 | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |