Catalog No. : 54895
Description: FIG 6 CONN, 250-500 MAIN, 3/0-250
UPC: 786210179032
E-Z-Ground Figure 6 Copper Compression Ground Tap Connector for Cable Range 3/0 Str. - 250 kcmil, Application / Main 250 kcmil-500 kcmil or 5/8 Inch - 3/4 Inch Rod, Ground Rod #5 Rebar 5/8 Thru 3/4 #6 Rebar
View More
View Less
For more info visit:
electrification.us.abb.com
- E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.
- Application Tools: TBM14M, 13100A, TBM15I
Descriptors
|
Category |
Wire or cable compression connector |
|
Special Features |
E-Z-Ground®, connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products. |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441404 | N/A | 1017548_2001-01-30 | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |