Catalog No. : 54875LR34TP
Description: FIG6-8 CU COMP GRND ROD 2-250 3/8IN
UPC: 786210740805
Figure Six to Eight Compression Copper Ground Rod to Grid Connector, Galvanized Ground Rod 3/8 Inch, Cable Range 2 AWG - 250 kcmil, Length 2-5/8 Inches (66.67mm), Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
Specifications
|
Material |
Copper |
|
Finish |
Figure Eight Tin Plated |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E3060 |
Dimensions
|
Wire Size |
#2 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441404 | N/A | 1017548_2001-01-30 | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |
Documents/Support Tools
|
SDS |