Catalog No. : 54874BEUFBT
Description: 54874BE 45 DEG BND. BLANK TONGUE
UPC: 786210950174
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
400 kcmil |
|
Number Of Holes |
0 |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Material |
Copper |
|
Color |
Orange |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Connecting angle |
45° |
|
Slender flange model |
N |
|
Insulated |
N |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Number of mounting holes |
0 |
|
AWG size |
400 kcmil |