Catalog No. : 54874BEUBBT
Description: 54874 WITH 90 DEG BEND BLANK TONGUE
UPC: 786210910956
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
400 kcmil |
|
Number Of Holes |
0 |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Material |
Copper |
|
Color |
Black |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Connecting angle |
90° |
|
Slender flange model |
N |
|
Insulated |
N |
|
With sight-hole |
N |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Number of mounting holes |
0 |
|
AWG size |
400 kcmil |
Documents/Support Tools
|
Sales Drawing |