Catalog No. : 54874BENT
Description: 54874BE NARROW TONGUE
UPC: 786209838902
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
400 kcmil |
|
Number Of Holes |
2 |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Material |
Copper |
|
Color |
Blue |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Dimensions
|
Stud Size |
1/2 in |
|
Connecting angle |
180° (horizontal) |
|
Slender flange model |
Y |
|
Insulated |
N |
|
With sight-hole |
N |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Number of mounting holes |
2 |
|
AWG size |
400 kcmil |
Documents/Support Tools
|
Sales Drawing |