Catalog No. : 54865CK
Description: FIGUR 6 CONNECTOR
UPC: 786210185637
E-Z-Ground Figure 6 Copper Compression Ground Tap Connector for Cable Range 3/0 Str. - 250 kcmil, Application / Main 1/0 Str.-250 kcmil or 1/2 Inch - 5/8 Inch Rod, Ground Rod #3 Rebar 3/8 Thru 1/2 #4 Rebar
View More
View Less
For more info visit:
electrification.us.abb.com
- E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.
- Application Tools: TBM14M, 13100A, TBM15I
Descriptors
|
Category |
Wire or cable compression connector |
|
Special Features |
E-Z-Ground®, connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products. |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441404 | N/A | 1017548_2001-01-30 | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |