Catalog No. : 54865-CKN
Description: FIG 6, 1/0-250, 3/0-250 TAP, NICKEL
UPC: 75114215497
Figure 6 Copper Compression Ground Tap Connector - Application Main 5/8 inch Rod, Application Tap 3/0 Stranded - 250 kcmil, Width 1-1/2 Inches, Height 2-3/16 inches, Ground Rod Should Be Pre-Crimped with Die 15506SS (45H)
View More
View Less
For more info visit:
electrification.us.abb.com
- E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.
- Application Tools: 13100A, TBM14M, TBM14CR-LI, TBM15CR-LI, TBM15 or TBM15I
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products. |
Specifications
|
Conductor Range |
3/0 Str - 250 kcmil |
|
Material |
Copper |
|
Insulation |
None |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060, IEEE837-2014 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E3060 | N/A | KDER | N/A | N/A |