text.skipToContent text.skipToNavigation

Catalog No. : 54862BEUB0616PH

Description:  54862BE 90 DEG. 3/8 ON 1 IN CL PH

UPC: 786209865168

Copper Two-Hole Lug, 90 Degree Bend - Long Barrel, Peep Hole, Max 35kV, Wire Size 2/0 AWG, 3/8 Inch Bolt Size, 1 Inch Hole Spacing, Tin Plated, Black 45
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

2/0 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Black

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

90°

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Tinned

Number of mounting holes

2

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here