text.skipToContent text.skipToNavigation

Catalog No. : 54862BEUB

Description:  54862BE 90 DEGREE BEND

UPC: 786210739830

Copper Two-Hole Lug, 90 Degree Bend Long Barrel, Blind End, Max 35kV, Wire Size 2/0 AWG, 1/2 Inch Bolt Size, 1-3/4 Inch Hole Spacing, Tin Plated, Black 45
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

2/0 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Black

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Dimensions

Stud Size

1/2 in

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

90°

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Tinned

Number of mounting holes

2

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here