Catalog No. : 54862BENP
Description: 2/0 AWG 1/2 ON 1-3/4 CNTER NICKLE
UPC: 786210336565
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
2/0 AWG |
|
Number Of Holes |
2 |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Material |
Copper |
|
Color |
Black |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Dimensions
|
Stud Size |
1/2 in |
|
Connecting angle |
Special angle |
|
Slender flange model |
N |
|
Insulated |
N |
|
With sight-hole |
N |
|
Material |
Copper |
|
Surface protection |
Nickel-plated |
|
Number of mounting holes |
2 |
|
AWG size |
Other |
Documents/Support Tools
|
Sales Drawing |