text.skipToContent text.skipToNavigation

Catalog No. : 54862BE0616PF

Description:  2/0 LNG BRL 2H 3/8 ON 1 IN PLAIN F

UPC: 786210180403

Copper Two-Hole Lug, Long Barrel, Blind End, Max 35kV, Wire Size 2/0 AWG, 3/8 Inch Bolt Size, 1 Inch Hole Spacing, Plain Finish, Black 45
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

2/0 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Black

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Bare

Number of mounting holes

2

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here