text.skipToContent text.skipToNavigation

Catalog No. : 54862BE0616BS

Description:  54862BE 3/8 ON 1IN CENTERS BELL END

UPC: 786210955179

Copper Two-Hole Lug, Long Barrel - Bell Shaped End, Blind End, Max 35kV, Wire Size 2/0 AWG, 3/8 Inch Bolt Size, 1 Inch Hole Spacing, Tin Plated, Black 45
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

2/0 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Black

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Dimensions

Stud Size

3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Tinned

Number of mounting holes

2

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here