text.skipToContent text.skipToNavigation

Catalog No. : 54860BE0828SP

Description:  54860BE 1/2 BLT 1 3/4 CTR SILVER PL

UPC: 786209995971

Copper Two-Hole Lug, Long Barrel, Blind End, Max 35kV, Wire Size 1/0 AWG, 1/2 Inch Bolt Size, 1-3/4 Inch Hole Spacing, Silver Plated, Die Code 42, Die Color Code Pink
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

1/0 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Pink

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Other

Number of mounting holes

2

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here