text.skipToContent text.skipToNavigation

Catalog No. : 54855L

Description:  FIG 6TO6, No6-2 BOTH ELEMENTS

UPC: 786210179889

E-Z-Ground Figure 6-6 Copper Compression Ground Grid Connector for Cable Range #6 Sol. - #2 Str.
View More View Less
For more info visit:  electrification.us.abb.com
  • E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.
  • Application Tools: TBM14M, 13100A, TBM15I

Descriptors

Category

Grounding devices or assemblies

Special Features

E-Z-Ground®, connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.

Classifications

Brand Name

Blackburn / EZGROUND

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441404 N/A 1017548_2001-01-30 N/A
UL E3060 N/A KDER N/A N/A

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Sales Drawing

Click here