Catalog No. : 54828
Description: 2WAY CU SPLICE CONN LNGBRL 1000
UPC: 786210548289
- Two-way connectors provide high pullout values, are easy to insulate and provide a low-resistance connection of high quality and low installed cost.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Two-way connectors provide high pullout values, are easy to insulate and provide a low-resistance connection of high quality and low installed cost. |
|
Application |
Applications certified to 600 V and recommended up to 35 kV¥ |
Specifications
|
Conductor Range |
1000 kcmil |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Voltage Rating |
35 kV |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |
|
AWG-range |
1000-1000 |
|
Sleeve form |
Long |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Insulation |
None |
|
Voltage level |
Up to 35 kV |