text.skipToContent text.skipToNavigation

Catalog No. : 54811BEUBPH

Description:  2-3 CU, 1/2IN BH ON 1-3/4IN, 90 DEG

UPC: 786210318653

Copper Two-Hole Lug, 90 Degree Bend Long Barrel, Blind End, Max 35kV, Wire Size #2-#3 AWG, 1/2 Inch Bolt Size, 1-3/4 Inch Hole Spacing, Tin Plated, Die Color Code Brown, Die Code 33
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

3-2 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Brown

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

90°

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Other

Number of mounting holes

2

AWG size

Other