text.skipToContent text.skipToNavigation

Catalog No. : 54811BE0816

Description:  54811BE 1/2 BOLTS ON 1INCH CENTERS

UPC: 786210716183

Copper Two-Hole Lug, Long Barrel, Blind End, Max 35kV, Wire Size #2 AWG, 1/2 Inch Bolt Size, 1 Inch Hole Spacing, Tin Plated, Die Code 33, Die Color Code Brown
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

3-2 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Brown

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Tinned

Number of mounting holes

2

AWG size

Other

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here