Catalog No. : 54809BEUBPH
Description: 54809BE 90 DEGREE BEND, PEEP HOLE
UPC: 786210101132
Copper Two-Hole Lug, 90 Degree Bend Long Barrel, Peep Hole, Max 35kV, Wire Size #1, Tin Plated, Die Code 37, Die Color Code Green
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Type |
Long Barrel 90 Degree Bend |
Specifications
|
Cable Size |
1 AWG |
|
Number Of Holes |
2 |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Material |
Copper |
|
Color |
Green |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Sub Brand |
Color Keyed |
Documents/Support Tools
|
Sales Drawing |