text.skipToContent text.skipToNavigation

Catalog No. : 54806NP

Description:  54806 BUTT SPLICE NICKEL PLATED

UPC: 786209992871

Copper Two-Way Splice, Long Barrel, Max 35kV, Wire Size #4 AWG, Length 1.75 Inches, Diameter 0.39 Inches, Nickel Plated, Die Code 29, Die Color Code Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire or cable compression splice

Specifications

Material

Copper

Finish

Nickel Plated

Color

Gray

Voltage Rating

35 kV

Insulation

None

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001059 Crimp splices for copper conductor

AWG-range

4-4

Sleeve form

Long

Material

Copper

Surface protection

Nickel-plated

Insulation

None

Voltage level

Up to 35 kV

Type of connection

End connector