text.skipToContent text.skipToNavigation

Catalog No. : 54805

Description:  2WAY CU SPLICE CONN LNGBRL No6 BLU

UPC: 786210548050

Copper Two-Way Splice, Long Barrel, Max 35kV, Wire Size #6 AWG, Length 1.75 Inches, Diameter 0.31 Inches, Tin Plated, Die Code 24, Die Color Code Blue
View More View Less
For more info visit:  electrification.us.abb.com
  • Two-way connectors provide high pullout values, are easy to insulate and provide a low-resistance connection of high quality and low installed cost.

Descriptors

Category

Wire or cable compression splice

Special Features

Two-way connectors provide high pullout values, are easy to insulate and provide a low-resistance connection of high quality and low installed cost.

Application

Applications certified to 600 V and recommended up to 35 kV¥

Specifications

Material

Copper

Finish

Tin Plated

Color

Blue

Voltage Rating

600 V

Insulation

None

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A 1097195_2015-02-20 N/A
UL E9809 N/A ZMVV N/A N/A
ETIM EC001059 Crimp splices for copper conductor

AWG-range

6-6

Sleeve form

Long

Material

Copper

Surface protection

Tinned

Insulation

None

Voltage level

Up to 35 kV

Type of connection

End connector

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here