text.skipToContent text.skipToNavigation

Catalog No. : 54801BE0416PF

Description:  No14 10 LNG BRL PLAIN F 1/4 ON 1 IN

UPC: 786210159362

Copper Two-Hole Lug, Long Barrel, Blind End, Max 35kV, Wire Size 14-10 AWG, 1/4 Inch Bolt Size, 1 Inch Hole Spacing, Plain Finish, Die Code ERG4002, Die Color Code Yellow, 2 Crimps Required
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

14-10 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Yellow

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Bare

Number of mounting holes

2

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here