text.skipToContent text.skipToNavigation

Catalog No. : 54801BE

Description:  No14-10 CU LONG BAR. 1/4 ON 5/8

UPC: 786210954028

Copper Two-Hole Lug, Long Barrel, Blind End, Max 35kV, Wire Size 14-10 AWG, 1/4 Inch Bolt Size, 5/8 Inch Hole Spacing, Tin Plated, Die Code ERG4002, Die Color Code Yellow, 2 Crimps Required
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

14-10 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Yellow

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A 1097195_2015-02-20 N/A
UL E9809 N/A ZMVV N/A N/A
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Tinned

Number of mounting holes

2

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here