text.skipToContent text.skipToNavigation

Catalog No. : 54790

Description:  CU CTAP MAIN750 750-4/0 3CRIMPS

UPC: 786210547909

Copper C-Tap, Wire Range Main: 750 Branch 750-4/0, Plain Finish, Die Code 125H, Die Color Code N/A, Number of Crimps 3
View More View Less
For more info visit:  electrification.us.abb.com
  • More economical than other taps and split bolts in terms of purchase, inventory, installation time, insulation and maintenance.
  • Color-coded for easy matching with proper die.
  • Easy to work with in tight spaces. Barely larger than conductor insulation once installed.
  • Application Tools: TBM15I

Descriptors

Category

Electrical taps

Special Features

More economical than other taps and split bolts in terms of purchase, inventory, installation time, insulation and maintenance.

Specifications

Voltage Rating

600 V

Material

Copper

Finish

Plain

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Dimensions

Conductor Size

750 kcmil

Tap Size

750 kcmil to 4/0 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here