Catalog No. : 54785TP
Description: CU C-TAP 750 TO 4 AUGHT-6 TIN PLT
UPC: 786210058269
Copper C-Tap, Wire Range Main: 750-500 Branch 4/0-6, Tin Plated, Die Code 125H, Die Color Code N/A, Number of Crimps 3
View More
View Less
For more info visit:
electrification.us.abb.com
- More economical than other taps and split bolts in terms of purchase, inventory, installation time, insulation and maintenance.
- Color-coded for easy matching with proper die.
- Easy to work with in tight spaces. Barely larger than conductor insulation once installed.
- Application Tools: TBM15I
Descriptors
|
Category |
Electrical taps |
Specifications
|
Material |
Copper |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Dimensions
|
Conductor Size |
500 - 750kcmil |
|
Tap Size |
4/0 to 6 AWG |
ETIM Classification
ETIM
EC002290 C-clamp for round wire
|
Tinned |
Y |
Documents/Support Tools
|
Sales Drawing |