Catalog No. : 54780-HQ
Description: CU CTAP W/OI 350-500 500-2 2CRIMPS
UPC: 786210295923
Copper C-Tap with Oxide Inhibitor, Wire Range Main: 350-500 Branch 500-2, Plain Finish, Die Code 125H, Die Color Code N/A, Number of Crimps 2
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Tap off |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002290 C-clamp for round wire
|
Tinned |
N |