Catalog No. : 54775
Description: CU CTAP MAIN250-500 BRNCH350-6 YEL
UPC: 786210547756
Copper C-Tap, Wire Range Main: 250-500 Branch 350-6 (#6 AWG Branch Must Be Doubled), Plain Finish, Die Code 115H, Die Color Code Yellow, Number of Crimps 2
View More
View Less
For more info visit:
electrification.us.abb.com
- More economical than other taps and split bolts in terms of purchase, inventory, installation time, insulation and maintenance.
- Color-coded for easy matching with proper die.
- Easy to work with in tight spaces. Barely larger than conductor insulation once installed.
- Application Tools: TBM15I
Descriptors
|
Category |
Electrical taps |
|
Special Features |
More economical than other taps and split bolts in terms of purchase, inventory, installation time, insulation and maintenance. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Finish |
Plain |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Dimensions
|
Conductor Size |
250-500 |
|
Tap Size |
350 kcmil to 6 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 4884 | 441404 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC002290 C-clamp for round wire
|
Tinned |
N |