Catalog No. : 54760TP
Description: CU TP CTAP MN2/0-250 BRNCH4/0-8 BRN
UPC: 786210884059
Copper C-Tap, Wire Range Main: 2/0-250, Branch 4/0-8, Tin-Plated, Die Code 87H, Die Color Code Brown, Number of Crimps 2
View More
View Less
For more info visit:
electrification.us.abb.com
- More economical than other taps and split bolts in terms of purchase, inventory, installation time, insulation and maintenance.
- Color-coded for easy matching with proper die.
- Easy to work with in tight spaces. Barely larger than conductor insulation once installed.
- Application Tools: TBM15I
Descriptors
|
Category |
Electrical taps |
|
Special Features |
More economical than other taps and split bolts in terms of purchase, inventory, installation time, insulation and maintenance. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Finish |
Tin-Plated |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Dimensions
|
Conductor Size |
2/0 AWG - 250kcmil |
|
Tap Size |
4/0 to 8 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002290 C-clamp for round wire
|
Tinned |
Y |