Catalog No. : 54755TP
Description: CU TP CTAP MAIN1-4/0 BRNCH2/0-8 BLU
UPC: 786210884042
- More economical than other taps and split bolts in terms of purchase, inventory, installation time, insulation and maintenance.
- Color-coded for easy matching with proper die.
- Easy to work with in tight spaces. Barely larger than conductor insulation once installed.
- Application Tools: TBM15I
Descriptors
|
Category |
Electrical taps |
|
Special Features |
More economical than other taps and split bolts in terms of purchase, inventory, installation time, insulation and maintenance. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Dimensions
|
Conductor Size |
1-4/0 AWG |
|
Tap Size |
2/0 to 8 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Type of connector |
Clamp connector |
|
Material |
Copper |
|
Surface protection |
Other |
|
Type of fastening screws |
Screw less |