text.skipToContent text.skipToNavigation

Catalog No. : 54755

Description:  CU CTAP MAIN1-4/0 BRNCH2/0-8 BLU

UPC: 786210547558

Copper C-Tap, Wire Range Main: 1-4/0 Branch 2/0-8, Plain Finish, Die Code 76, Die Color Code Blue, Number of Crimps 2
View More View Less
For more info visit:  electrification.us.abb.com
  • More economical than other taps and split bolts in terms of purchase, inventory, installation time, insulation and maintenance.
  • Color-coded for easy matching with proper die.
  • Easy to work with in tight spaces. Barely larger than conductor insulation once installed.
  • Application Tools: TBM15I

Descriptors

Category

Electrical taps

Special Features

More economical than other taps and split bolts in terms of purchase, inventory, installation time, insulation and maintenance.

Specifications

Voltage Rating

600 V

Material

Copper

Finish

Plain

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Dimensions

Conductor Size

1-4/0

Tap Size

2/0 to 8 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441404 N/A N/A N/A
CSA 4503 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A
ETIM EC000514 Connector for lightning protection

Type of connector

Connector

Material

Copper

Surface protection

Untreated

Type of fastening screws

Screw less

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here