Catalog No. : 54750TP
Description: CU TP CTAP MN3/0-1/0 BRNCH2-1/0 YEL
UPC: 786210884981
Copper C-Tap for 600V Applications, Wire Range Main: 3/0-1/0, Branch 2-1/0, Length 1-11/16 Inch, Height 1-3/16 Inch, Tin Plated, Die Code 62, Die Color Code Yellow
View More
View Less
For more info visit:
electrification.us.abb.com
- Positive, all-around compression with low resistance and high pull-out values.
- Ideal for pigtailing, 2-way splicing or tapping to an unbroken continuous main.
- Heavy reinforcing ribs help locate compression dies and strengthen compressed joint.
Descriptors
|
Category |
Electrical taps |
|
Special Features |
Positive, all-around compression with low resistance and high pull-out values. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Finish |
Tin-Plated |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Dimensions
|
Conductor Size |
1/0 - 3/0 AWG |
|
Tap Size |
3/0 to 1/0 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002290 C-clamp for round wire
|
Tinned |
Y |