Catalog No. : 54745TP
Description: CU TP CTAP MAIN2/0-1 BRNCH1-12 PUR
UPC: 786210884035
Copper C-Tap, 600V, Wire Range-Main: 2/0-1, Branch 1-12, Length 1-11/16, Height 1-1/16, Tin Plated, Die Code 54, Die Color Purple
View More
View Less
For more info visit:
electrification.us.abb.com
- Positive, all-around compression with low resistance and high pull-out values.
- Ideal for pigtailing, 2-way splicing or tapping to an unbroken continuous main.
- Heavy reinforcing ribs help locate compression dies and strengthen compressed joint.
Descriptors
|
Category |
Electrical taps |
|
Special Features |
Positive, all-around compression with low resistance and high pull-out values. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Dimensions
|
Conductor Size |
1 - 2/0 awg |
|
Tap Size |
1 to 12 AWG |
ETIM Classification
ETIM
EC000514 Connector for lightning protection
|
Material |
Copper |
|
Surface protection |
Other |
|
Type of fastening screws |
Screw less |