Catalog No. : 54730TP
Description: CU TP CTAP MAIN4-2 BRNCH4-12 PNK
UPC: 786210884943
Copper C-Tap, 600V, Wire Range-Main: 4-2, Branch 4-12, Length 1-5/32 Inch, Height 27/32 Inch, Tin Plated, Die Code 42, Die Color Code Pink
View More
View Less
For more info visit:
electrification.us.abb.com
- Positive, all-around compression with low resistance and high pull-out values.
- Ideal for pigtailing, 2-way splicing or tapping to an unbroken continuous main.
- Heavy reinforcing ribs help locate compression dies and strengthen compressed joint.
Descriptors
|
Category |
Electrical taps |
|
Special Features |
Positive, all-around compression with low resistance and high pull-out values. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Finish |
Tin-Plated |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Dimensions
|
Conductor Size |
4-2 |
|
Tap Size |
4 to 12 AWG |