text.skipToContent text.skipToNavigation

Catalog No. : 54725TP

Description:  CU TP CTAP MAIN5-3 BRNCH6-12 GRN

UPC: 786210068190

Copper C-Tap for 600V Applications, Wire Range Main: 5-3, Branch 6-12, Length 1-5/32 Inches, Height 13/16 Inch, Tin Plated, Die Color Code Green, Die Code 37
View More View Less
For more info visit:  electrification.us.abb.com
  • Positive, all-around compression with low resistance and high pull-out values.
  • Ideal for pigtailing, 2-way splicing or tapping to an unbroken continuous main.
  • Heavy reinforcing ribs help locate compression dies and strengthen compressed joint.

Descriptors

Category

Electrical taps

Special Features

Positive, all-around compression with low resistance and high pull-out values.

Specifications

Voltage Rating

600 V

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Conductor Size

5-3 AWG

Tap Size

6 to 12 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E3060 N/A N/A N/A N/A
ETIM EC000514 Connector for lightning protection

Type of connector

Clamp connector

Material

Copper

Surface protection

Other

Type of fastening screws

Screw less

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here