Catalog No. : 54725
Description: CU CTAP MAIN5-3 BRNCH6-12 GRN
UPC: 786210547251
Copper C-Tap for 600V Applications, Wire Range Main: 5-3, Branch 6-12, Length 1-5/32 Inches, Height 13/16 Inch, Plain Finish, Die Code 37, Die Color Code Green
View More
View Less
For more info visit:
electrification.us.abb.com
- Positive, all-around compression with low resistance and high pull-out values.
- Ideal for pigtailing, 2-way splicing or tapping to an unbroken continuous main.
- Heavy reinforcing ribs help locate compression dies and strengthen compressed joint.
Descriptors
|
Category |
Electrical taps |
|
Special Features |
Positive, all-around compression with low resistance and high pull-out values. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Finish |
Plain |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Dimensions
|
Conductor Size |
5-3 |
|
Tap Size |
6 to 12 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441404 | N/A | N/A | N/A |
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |
ETIM Classification
ETIM
EC002290 C-clamp for round wire
|
Tinned |
N |